$159.00
Camera Specification |
---|
Data sheet |
Features | |
---|---|
OmniVision1/4"CMOS DigitalImage Sensor OV5640 | |
Color camera | |
Interface: | MIPI input and output |
Active pixel: | 2592H x 1944V |
Optical format: | 1/4" |
Pixel size: | 1.4um x 1.4um |
Compact size: | 47mmx38mm |
Part#: | LI-AM65X-CSI2 |
Lens Specs |
---|
Focal Length: 3.37 mm |
Aperture, F/#: 2.8 |
FOV (D): 67° |
Built in 650 nm IR cut filter |
Focusing range: 10cm to Infinity |
AF lens |