LI-OV5650-MIPI-FF

$80.00

Description

Lens Specification
 
Focusing Range:150cm to infinity
Focal Length: 4.7mm
F Number:2.4
Fov (H):66°
TV Distortion:<1%
Sensor: OV5650
Module Size:10mm x 10mm

No.NameNo.Name No.Name No.Name
1NC 7MCN 13XCLK 19NC
2AGND8PWDN 14NC20NC
3SDA9MCP 15DGND21NC
4AVDD2.8V 10DVDD 1.5V 16NC22DGND
5SCL 11DOVDD 1.8 V 17NC 23MDN1
6RESET 12DGND18DGND 24MDP1