MT9M021 720p Global Shutter MIPI Module, TESTER BOARD with USB 3.0 Streaming
$349.00
MT9M021 720p Global Shutter MIPI Module, TESTER BOARD with USB 3.0 Streaming
Camera Specification |
---|
LI-USB30-MIPI-TESTER Data Sheet |
Features | |
---|---|
USB 3.0 Super Speed support | |
UVC compliance | |
3 MIPI interfaces | |
Provide customization services | |
USB +5VDC powered device | |
2 Boards are stacked | |
Compact Size: | 26mmx26mmx19mm |
Part#: | LI-USB30-MIPI-TESTER |
SDK Supported |
---|
Camera Tool Source Code in C# |
Capture & Display |
OpenCV supported through Emgu |
RAW to RGB Conversion |
Save file as BMP & RAW format |
Application |
---|
Digital video camera development |
High resolution surveillance IP network camera |
High resolution video conference camera |