LI-USB30-AR1335C-061H

LI-AR1335C-MIPI-061H-AF USB 3.0 Camera

$369.00

Image Product Quantity

LI-AR1335C-MIPI-061H-AF

38 in stock

1

LI-USB30-CSLINK-IPX-TESTER

24 in stock

1

FAW-1233-02

113 in stock

1

LI-AR1335C-IPEX-ADP V1.1

37 in stock

1

24 in stock

For high volume order, please email sales@leopardimaging.com

ON Semiconductor 13MP CMOS Digital Image Sensor AR1335 CSP
RAW Data streaming
USB 3.0 Super Speed support
Compact size
Resolution: 4208 (H) x 3120 (V) (active pixels)
Frame Rate: 9 fps @ 4208 x 3120
Optical Format: 1/3.2″
Pixel Size: 1.1 μm Back Side Illuminated (BSI)
Power: USB 3.0 + 5 VDC power source
MIPI Camera: LI-AR1335C-MIPI-061H-AF
Part: LI-USB30-AR1335C-061H

 

Digital Still Cameras
PC Cameras
Robots
IoT

Camera Tool Source Code in C#
Capture & Display
RAW to RGB Conversion
Save file as BMP & RAW format
Access Registers

Recommended With

  • LI-AR1335C-MIPI-061H-AF

    LI-AR1335C-MIPI-061H-AF

    $99.00
  • LI-AR1335C-MIPI-097H

    LI-AR1335C-MIPI-097H

    $99.00