LI-USB30-X1B4-TI933
$459.00
Sign Up For Restock Notifications!
Categories: Automotive Cameras, LI-X1B4-TI933, TI FPDLINKIII Cameras
Description
Camera Specification |
---|
LI-X1B4-TI933 Datasheet |
Default Version: |
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
OmniVision CMOS 1.3M Image Sensor OX01B40 | |
Support Rolling shutter | |
Output 12-bit DVP Output | |
Support 12V Power | |
Active pixel: | 1280H x 720V |
Optical format: | 1/3.8" |
Pixel size: | 2.8 um x 2.8 um |
Compact size: | 23 x 23 x 25 mm |
Part#: | LI-X1B4-TI933 |
USB 3.0 Kit Part#: | LI-USB30-X1B4-TI933 |

