LI-USB30-S5K2G1-FPDLINKIII TI953 FPDLINKIII Serial Camera
LI-USB30-S5K2G1-FPDLINKIII-025H
$539.00
Sign Up For Restock Notifications!
Categories: LI-S5K2G1-FPDLINKIII, TI FPDLINKIII Cameras
Description
Camera Specification |
---|
LI-S5K2G1-FPDLINKIII Datasheet |
Default Version: |
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
Samsung Automotive 1/1.7" 7.4 MP CMOS Image Sensor S5K2G1 | |
Raw data output | |
RCCB Sensor | |
TI953 FPD-Link III Serializer | |
Support 9V ~ 19V Power | |
Waterproof | IP67 ( Up to IP69K) |
Active pixel: | 3840H x 1920V |
Optical format: | 1/1.7" |
Pixel size: | 2.1 um x 2.1 um |
Compact size: | 30 x 30 x 37.8mm |
Camera Part#: | LI-S5K2G1- FPDLINKIII-xxxH (25H, 120H) |
USB3.0 Kit Part#: | LI-USB30-S5K2G1- FPDLINKIII-xxxH (25H, 120H) |
Application |
---|
Automotive ADAS |
Machine vision |
S5K2G1 USB 3.0 Serial Camera Kit | |
---|---|
Kit Part#: | LI-USB30-S5K2G1-FPDLINKIII-xxxH |
Power over Cable: | 9VDC ~ 19VDC |
Kits include: | 1. Serial Camera: LI-S5K2G1-FPDLINKIII-xxxH |
2. USB3.0 DeSer Tester: LI-USB30-DESER-FPDLINKIII | |
3. Fakra Coax Cable | |
4. 12VDC Power supply | |
5. USB 3.0 cable |