LI-S5K2G1-FPDLINKIII-120H

$429.00

 

Description

Camera Specification
LI-S5K2G1-FPDLINKIII Datasheet
Default Version:
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
Samsung Automotive 1/1.7" 7.4 MP CMOS Image Sensor S5K2G1
Raw data output
RCCB Sensor
TI953 FPD-Link III Serializer
Support 9V ~ 19V Power
Waterproof
IP67 ( Up to IP69K)
Active pixel: 3840H x 1920V
Optical format: 1/1.7"
Pixel size: 2.1 um x 2.1 um
Compact size: 30 x 30 x 37.8mm
Camera Part#: LI-S5K2G1- FPDLINKIII-xxxH (25H, 120H)
USB3.0 Kit Part#: LI-USB30-S5K2G1- FPDLINKIII-xxxH (25H, 120H)

Application
Automotive ADAS
Machine vision

S5K2G1 USB 3.0 Serial Camera Kit 
Kit Part#: LI-USB30-S5K2G1-FPDLINKIII-xxxH
Power over Cable: 9VDC ~ 19VDC
Kits include:1. Serial Camera: LI-S5K2G1-FPDLINKIII-xxxH
2. USB3.0 DeSer Tester: LI-USB30-DESER-FPDLINKIII
3. Fakra Coax Cable
4. 12VDC Power supply
5. USB 3.0 cable