LI-USB30-S5K2A1-FPDLINKIII-RCCC-100H

$539.00

LI-USB30-S5K2A1 FPDLINKIII Serial Camera

Description

Camera Specification
LI-S5K2A1-FPDLINKIII Datasheet
Default Version:
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
Samsung Automotive 1/1.7" 1.7 MP CMOS Image Sensor S5K2A1
Output 12 bit Raw data
TI953 FPD-Link III serializer
RCCB/RCCC Sensor options
ConnectorFAKRA Z TYPE
Waterproof
IP67 ( Up to IP69K)
Effective pixel: 1820H x 940V
Frame rate 60fps
HFOV 100
Optical format: 1/1.7"
Pixel size: 4.2 um x 4.2um
Compact size: 30 x 30 mm
Camera Part#: LI-S5K2A1-FPDLINKIII-100H-xxxx (RCCB or RGGB) (FOVH 100)
USB 3.0 EVA Kit Part#: LI-USB30-S5K2A1-FPDLINKIII-100H-xxxx (RCCB or RGGB)