LI-S5K2A1-FPDLINKIII-RCCC-100H
$429.00
Sign Up For Restock Notifications!
Categories: Automotive Cameras, LI-S5K2A1-FPDLINKIII, TI FPDLINKIII Cameras
Description
Camera Specification |
---|
LI-S5K2A1-FPDLINKIII Datasheet |
Default Version: |
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
Samsung Automotive 1/1.7" 1.7 MP CMOS Image Sensor S5K2A1 | |
Output 12 bit Raw data | |
TI953 FPD-Link III serializer | |
RCCB/RCCC Sensor options | |
Connector | FAKRA Z TYPE |
Waterproof | IP67 ( Up to IP69K) |
Effective pixel: | 1820H x 940V |
Frame rate | 60fps |
HFOV | 100 |
Optical format: | 1/1.7" |
Pixel size: | 4.2 um x 4.2um |
Compact size: | 30 x 30 mm |
Camera Part#: | LI-S5K2A1-FPDLINKIII-100H-xxxx (RCCB or RGGB) (FOVH 100) |
USB 3.0 EVA Kit Part#: | LI-USB30-S5K2A1-FPDLINKIII-100H-xxxx (RCCB or RGGB) |


