LI-USB30-OV2778-GW5400-FPDLINKIII-126H
$739.00
Categories: LI-OV2778-GW5400-FPDLINKIII, TI FPDLINKIII Cameras
Description
Camera Specification |
---|
LI-OV2778-GW5400-FPDLINKIII Datasheet |
Default Version: |
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
OmniVision 2MP RGB-IR CMOS Image Sensor OV2778 | |
YUV output without compression | |
GEO Semi GW5400 ISP | |
TI953 FPD-Link III Serializer | |
Support HDR | |
Waterproof | IP69K |
Active pixel: | 1920H x 1080V |
Optical format: | 1/2.9" |
Pixel size: | 2.8 um x 2.8 um |
Compact size: | 30 x 30 x 37.8mm |
Camera Part#: | LI-OV2778-GW5400-FPDLINKIII-126H |
USB3.0 Kit Part#: | LI-USB30-OV2778-GW5400-FPDLINKIII-126H |
USB 3.0 EVA Kit SDK Supported |
---|
Source Code in C# |
Capture & Display |
Application |
---|
Interior and in-cabin applications |
- Occupant monitoring |
- Rear occupant/child detection |
- Parcel detection |
OV2778-GW5400 USB 3.0 Serial Camera Kit | |
---|---|
Kit Part#: | LI-USB30-OV2778-GW5400-FPDLINKIII-xxxH |
Power over Cable: | 9VDC ~ 19VDC |
Kits include: | 1. Serial Camera: LI-OV2778-GW5400-FPDLINKIII-xxxH |
2. USB3.0 DeSer Tester: LI-USB30-DESER-FPDLINKIII-FP | |
3. Fakra Coax Cable | |
4. USB 3.0 cable | |
5. 12VDC Power supply |
Platforms | |
---|---|
This camera has been tested on below platforms | |
![]() |


