LI-USB30-OV2775-FPDLINKIII-056H

LI-USB30-OV2775-FPDLINKIII TI953 FPDLINKIII Serial Camera

$539.00

Image Product Quantity

LI-OV2775-FPDLINKIII

Available on backorder

1

056H Lens

728 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

581 in stock

1

LI-FPDLINKIII-USB

15 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS 2M Image Sensor OV2775
Output RAW data
Support 9V ~ 19V Power
Active pixel: 1920 (H) x 1080 (V)
Optical format: 1/2.9″
Pixel size: 2.8 x 2.8 µm
Compact size: 30.0 (L) x 30.0 (W) mm
Camera Part#: LI-OV2775- FPDLINKIII-xxxH (056H, 113H and 200H)
USB 3.0 Kit Part#: LI-USB30-OV2775-FPDLINKIII-xxxH (056H, 113H and 200H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous driving
Camera monitoring system
Rear view camera

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-OV2775-FPDLINKIII-xxxH
Power over Cable: +12VDC Power Supply
Kits include: 1. Serial Camera: LI-OV2775-FPDLINKIII-xxxH
2. DeSer board: LI-TI954-DESER
3. USB 3.0 Controller: LI-USB30-CNTL
4. Fakra Coax Cable (3m)

Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function

Recommended With

  • LI-USB30-OV2775-FPDLINKIII-113H

    LI-USB30-OV2775-FPDLINKIII-113H

    $539.00
  • LI-USB30-OV2775-FPDLINKIII-200H

    LI-USB30-OV2775-FPDLINKIII-200H

    $539.00
  • LI-OV2775-FPDLINKIII-113H

    LI-OV2775-FPDLINKIII-113H

    $429.00
  • LI-OV2775-FPDLINKIII-200H

    LI-OV2775-FPDLINKIII-200H

    $429.00
  • LI-OV2775-FPDLINKIII-056H

    LI-OV2775-FPDLINKIII-056H

    $429.00