LI-OV2775-FPDLINKIII-200H
$429.00
Sign Up For Restock Notifications!
Categories: Automotive Cameras, LI-OV2775-FPDLINKIII, TI FPDLINKIII Cameras
Description
Camera Specification |
---|
LI-OV2775-FPDLINKIII Datasheet |
Default Version: |
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
OmniVision CMOS 2M Image Sensor OV2775 | |
Output Raw data | |
Support 9V ~ 19V Power | |
Active pixel: | 1920H x 1080V |
Optical format: | 1/2.9" |
Pixel size: | 2.8um x 2.8um |
Compact size: | 30 x 30 x 20.2 mm |
Camera Part#: | LI-OV2775- FPDLINKIII-xxxH (056H, 113H and 200H) |
USB 3.0 Kit Part#: | LI-USB30-OV2775-FPDLINKIII-xxxH (056H, 113H and 200H) |
USB 3.0 EVA Kit SDK Supported |
---|
Source Code in C# |
Capture & Display |
Save file as BMP & RAW format |
Support register access function |
Application |
---|
Autonomous driving |
Camera monitoring system |
Rear view camera |
LI-OV2775-GMSL2 USB 3.0 Serial Camera Kit | |
---|---|
Kit Part#: | LI-OV2775-FPDLINKIII-xxxH |
Power over Cable: | +12VDC Power Supply |
Kits include: | 1. Serial Camera: LI-OV2775-FPDLINKIII-xxxH |
2. DeSer board: LI-TI954-DESER | |
3. USB 3.0 Controller: LI-USB30-CNTL | |
4. Fakra Coax Cable (3m) |


