Camera Specification:
LI-OV2775-FPDLINKIII-056H
$429.00
Sign Up for Restock Notifications!
For high volume order, please email [email protected]
$429.00
For high volume order, please email [email protected]
OmniVision CMOS 2M Image Sensor OV2775 | |
Output RAW data | |
Support 9V ~ 19V Power | |
Active pixel: | 1920 (H) x 1080 (V) |
Optical format: | 1/2.9″ |
Pixel size: | 2.8 x 2.8 µm |
Compact size: | 30.0 (L) x 30.0 (W) mm |
Camera Part#: | LI-OV2775- FPDLINKIII-xxxH (056H, 113H and 200H) |
USB 3.0 Kit Part#: | LI-USB30-OV2775-FPDLINKIII-xxxH (056H, 113H and 200H) |
If you need to download the driver, please contact:[email protected]
Autonomous driving
Camera monitoring system
Rear view camera
Default Version: |
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact [email protected] before you place an order. You may also specify this in your notes section during your checkout process. |
Kit Part#: | LI-OV2775-FPDLINKIII-xxxH |
Power over Cable: | +12VDC Power Supply |
Kits include: | 1. Serial Camera: LI-OV2775-FPDLINKIII-xxxH |
2. DeSer board: LI-TI954-DESER | |
3. USB 3.0 Controller: LI-USB30-CNTL | |
4. Fakra Coax Cable (3m) |
Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function