LI-OV2775-495-FPDLINKIII 1080p HDR TI953 FPDLINKIII Serial Camera
LI-OV2775-495-FPDLINKIII-200H
$529.00
Sign Up For Restock Notifications!
Categories: Automotive Cameras, LI-OV2775-495-FPDLINKIII, TI FPDLINKIII Cameras
Description
Camera Specification |
---|
Camera Datasheet |
USB 3.0 Camera Kit Firmware Release Guide |
Default Version: |
The default FPDLINKIII lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will be no waterproof feature. |
The default FPDLINKIII camera uses regular free-run mode . |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
OmniVision CMOS 2M Image Sensor OV2775 | |
OmniVision OV495 ISP included | |
Support HDR | |
YUV output without compression | |
TI953 FPDLINKIII Serializer | |
Lens: FOV H 56 / 113 / 200 | |
FPDLINKIII Serial Coax Interface with PoC | |
Waterproof | IP67 (Up to IP69K) |
Active pixel: | 1920H x 1080V |
Frame rate: | 30fps |
Optical format: | 1/2.9" |
Pixel size: | 2.8 x 2.8um |
Power: | PoC +9 ~ 19VDC power source |
Compact size: | 30mmx30mmx26.8mm |
Part#: | LI-OV2775-495-FPDLINKIII-xxxH (FOVH 56 / 113 / 200) |
USB 3.0 EVA Kit Part#: | LI-USB30-OV2775-495-FPDLINKIII-xxxH |
USB 3.0 EVA Kit SDK Supported |
---|
Source Code in C# |
Capture & Display |
Application |
---|
Automotive ADAS |
1080p video applications |
ADAS + Viewing Fusion |
OV2775-495 USB 3.0 Serial Camera Kit | |
---|---|
Kit Part#: | LI-USB30-OV2775-495-FPDLINKIII-xxxH |
Power over Cable: | +9 ~ 19VDC |
YUV output without compression | |
Support HDR | |
Support Trigger mode (Optional) | |
UVC compliance | |
Transmit 12 meter 30fps video through | |
Support 1920x1080@30fps | |
Kits include: | 1. Serial Camera: LI-OV2775-495-FPDLINKIII-xxxH |
2. USB3.0 DeSer Tester: LI-USB30-DESER-FPDLINKIII | |
3. USB 3.0 cable | |
4. Fakra Coax Cable | |
5. 12VDC Power supply |



