LI-OV2311-FPDLINKIII-200H
$429.00
Sign Up For Restock Notifications!
Categories: Automotive Cameras, LI-OV2311-FPDLINKIII, TI FPDLINKIII Cameras
Description
Camera Specification |
---|
LI-OV2311-FPDLINKIII Datasheet |
Default Version: |
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
OmniVision CMOS 2M Image Sensor OV2311 | |
Output 10 bit Raw data | |
Support 12V Power | |
Waterproof | IP67 ( Up to IP69K) |
Active pixel: | 1600H x 1300V |
Optical format: | 1/2.9" |
Pixel size: | 3.0um x 3.0um |
Compact size: | 30 x 30 x 29.2 mm |
Camera Part#: | LI-OV2311-FPDLINKIII-xxxH (050H, 100H, 200H) |
USB3.0 Kit Part#: | LI-USB30-OV2311-FPDLINKIII-xxxH (050H, 100H, 200H) |


