$529.00
Camera Specification |
---|
LI-OV10650-495-FPDLINKIII Datasheet |
Default Version: |
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
OmniVision CMOS 1.7MP ImageSensorOV10650 | |
YUV output without compression | |
Support WDR | |
Waterproof | IP67 ( Up to IP69K) |
Active pixel: | 1824H x 940V |
Optical format: | 1/2.09" |
Pixel size: | 4.2 um x 4.2um |
Compact size: | 30 x 30 x 37.8mm |
Camera Part#: | LI-OV10650-495-FPDLINKIII-xxxH (060H, 120H) |
USB3.0 Kit Part#: | LI-USB30-OV10650-495-FPDLINKIII-xxxH (060H, 120H) |