Camera Specification |
---|
LI-ISX019-TI933 Datasheet |
Default Version: |
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
Sony 4.69mm CMOS SoC Sensor ISX019 | |
Tuned YUV data Coax Serial real time streaming | |
Support HDR(High Dynamic Range) | |
Color camera | |
TI933 FPD-Link III serializer | |
TPS650330-Q1 PMIC included | |
Active pixel: | 1280H x 960V |
Optical format: | 1/3.8" |
Pixel size: | 2.9 um x 2.9 um |
Compact size: | 23 x 23 x 25 mm |
Camera Part#: | LI-ISX019-TI933-110H |
USB 3.0 Kit Part#: | LI-USB30-ISX019-TI933-110H |