Camera Specification:
LI-USB30-IMX490-FPDLINKIII-090H
LI-USB30-IMX490-FPDLINKIII TI953 FPDLINKIII Serial Camera
$699.00
Sign Up for Restock Notifications!
For high volume order, please email [email protected]
LI-USB30-IMX490-FPDLINKIII TI953 FPDLINKIII Serial Camera
$699.00
For high volume order, please email [email protected]
Sony Diagonal 10.36 mm (Type 1/1.55) 5.36MP CMOS Image Sensor IMX490 | |
Output RAW data | |
Support 9V ~ 19V Power | |
Active Pixels: | 2897 (H) x 1877 (V) |
Optical Format: | 1/1.55″ |
Pixel Size: | 3.0 x 3.0 µm |
Part#: | LI-IMX490- FPDLINKIII-xxxH (040H, or 090H) |
USB 3.0 Kit Part#: | LI-USB30-IMX490-FPDLINKIII-xxxH (040H, or 090H) |
If you need to download the driver, please contact:[email protected]
High Performance ADAS
Automotive Rear View or Backup
Default Version: |
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact [email protected] before you place an order. You may also specify this in your notes section during your checkout process. |
Kit Part#: | LI-USB30-IMX490-FPDLINKIII-xxxH |
Power over Cable: | 9 ~ 19 VDC Power |
Kits include: | 1. Serial Camera: LI-IMX490-FPDLINKIII-xxxH |
2. USB3.0 DeSer Tester: LI-FPDLINKIII-USB | |
3. 3-Meter FakraCable | |
4. USB3.0 cable | |
5. 12 VDC Power supply |
Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function