LI-USB30-IMX424-GW5200-FPDLINKIII TI953 FPDLINKIII Serial Camera
LI-USB30-IMX424-GW5400-FPDLINKIII-120H
$799.00
Categories: LI-IMX424-GW5400-FPDLINKIII, TI FPDLINKIII Cameras
Description
Camera Specification |
---|
LI-IMX424-GW5400-FPDLINKIII Datasheet |
Default Version: |
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
Sony Diagonal 9.69 mm (Type 1/1.7) CMOS Image Sensor IMX424 | |
YUV output without compression | |
GEO Semi GW5400 ISP | |
TI953 FPD-Link III Serializer | |
Supports HDR | |
IP rating: | IP67 or IP69K |
Resolution: | 1920 (H) x 1080 (V) (based on ISP binary) |
Optical format: | 1/1.7" |
Pixel size: | 2.25 x 2.25 μm |
Camera Part#: | LI-IMX424-GW5400-FPDLINKIII-xxxH (040H, 065H, 120H) |
USB3.0 Kit Part#: | LI-USB30-IMX424-GW5400-FPDLINKIII-xxxH (040H, 065H, 120H) |
Application |
---|
Automotive ADAS |
ADAS + Viewing Fusion |
IMX424-GW5400 USB 3.0 Serial Camera Kit | |
---|---|
Kit Part#: | LI-USB30-IMX424-GW5400-FPDLINKIII-xxxH |
Power over Cable: | 9 ~ 19 VDC |
Kits include: | 1. Serial Camera: LI-IMX424-GW5400-FPDLINKIII-xxxH |
2. USB3.0 DeSer Tester: LI-FPDLINKIII-FP-USB-BOX | |
3. Fakra Coax Cable | |
4. 12 VDC Power supply | |
5. USB3.0 Cable |
Platforms | |
---|---|
This camera has been tested on below platforms | |
![]() |


