LI-USB30-IMX424-GW5200-FPDLINKIII-120H

$799.00

LI-USB30-IMX424-GW5200-FPDLINKIII TI953 FPDLINKIII Serial Camera

Description

Camera Specification
LI-IMX424-GW5200-FPDLINKIII Datasheet
Default Version:
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
Sony Diagonal 9.69mm (Type 1/1.7) CMOS Image Sensor IMX424
YUV output without compression
GEO Semi GW5200 ISP
TI953 FPD-Link III Serializer
Support HDR
Waterproof
IP67 ( Up to IP69K)
Active pixel: 1920H x 1080V (instead of 3840H x 1920V)
Optical format: 1/1.7"
Pixel size: 2.25 um x 2.25 um
Compact size: 30 x 30 x 37.8mm
Camera Part#: LI-IMX424-GW5200-FPDLINKIII-xxxH (040H, 060H, 120H)
USB3.0 Kit Part#: LI-USB30-IMX424-GW5200-FPDLINKIII-xxxH (040H, 060H, 120H)

Application
Automotive ADAS
ADAS + Viewing Fusion

IMX424-GW5200 USB 3.0 Serial Camera Kit 
Kit Part#: LI-USB30-IMX424-GW5200-FPDLINKIII-xxxH
Power over Cable: 9VDC ~ 19VDC
Kits include:1. Serial Camera: LI-IMX424-GW5200-FPDLINKIII-xxxH
2. USB3.0 DeSer Tester: LI-USB30-DESER-FPDLINKIII
3. Fakra Coax Cable
4. 12VDC Power supply