LI-USB30-IMX424 FPDLINKIII Serial Camera
LI-USB30-IMX424-FPDLINKIII-065H
$639.00
Sign Up For Restock Notifications!
Categories: LI-IMX424-FPDLINKIII, TI FPDLINKIII Cameras
Description
Camera Specification |
---|
LI-IMX424-FPDLINKIII Datasheet |
Default Version: |
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
Sony Diagonal 9.69mm (Type 1/1.7) CMOS Image Sensor IMX424 (RCCB) | |
Output 12 bit Raw data | |
Support 12V Power | |
Active pixel: | 3849H x 1929V |
Optical format: | 1/1.7" |
Pixel size: | 2.25 um x 2.25um |
Compact size: | 30 x 30 x 20.2 mm |
Camera Part#: | LI-IMX424- FPDLINKIII-xxxH (040H, 065H and 120H) |
USB 3.0 Kit Part#: | LI-USB30-IMX424-FPDLINKIII-xxxH (040H, 065H and 120H) |


