Camera Specification:
LI-IMX424-FPDLINKIII-065H
$529.00
Sign Up for Restock Notifications!
For high volume order, please email [email protected]
$529.00
For high volume order, please email [email protected]
Sony Diagonal 9.69mm (Type 1/1.7) CMOS Image Sensor IMX424 (RCCB) | |
Output 12 bit Raw data | |
Support 12V Power | |
Active pixel: | 3849 (H) x 1929 (V) |
Optical format: | 1/1.7″ |
Pixel size: | 2.25 x 2.25 μm |
Compact size: | 30 x 30 mm |
Camera Part#: | LI-IMX424- FPDLINKIII-xxxH (040H, 065H and 120H) |
USB 3.0 Kit Part#: | LI-USB30-IMX424-FPDLINKIII-xxxH (040H, 065H and 120H) |
If you need to download the driver, please contact:[email protected]
Automotive ADAS
Automotive Rear View or Backup
Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact [email protected] before you place an order. You may also specify this in your notes section during your checkout process.
Camera Tool Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function