LI-USB30-IMX412-FPDLINKIII-067H
$599.00
Sign Up For Restock Notifications!
Categories: LI-IMX412-FPDLINKIII, TI FPDLINKIII Cameras
Description
Camera Specification |
---|
LI-IMX412-FPDLINKIII Datasheet |
Default Version: |
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
Sony Diagonal 7.857mm (Type 1/2.3) 12.3MP CMOS Image Sensor IMX412 | |
Output Raw data | |
Support 9V ~ 19V Power | |
Active pixels: | 4056 (H) x 3040 (V) |
Optical format: | 1/2.3" |
Pixel size: | 1.55 x 1.55 μm |
Compact size: | 30 (L) x 30 (W) x 29.2 (D) mm |
Part#: | LI-IMX412- FPDLINKIII-xxxH (067H) |
USB 3.0 Kit Part#: | LI-USB30-IMX412-FPDLINKIII-xxxH |
USB 3.0 EVA Kit SDK Supported |
---|
Source Code in C# |
Capture & Display |
Save file as BMP & RAW format |
Support register access function |
Application |
---|
Industrial camera |
Surveillance camera |
LI-IMX412-FPDLINKIII USB 3.0 Serial Camera Kit | |
---|---|
Kit Part#: | LI-USB30-IMX412-FPDLINKIII-xxxH |
Power over Cable: | 9V ~ 19VDC Power |
Kits include: | 1. Serial Camera: LI-IMX412-FPDLINKIII-xxxH |
2. DeSer board: LI-FPDLINKIII-USB | |
3. Fakra Coax Cable (3m) | |
4. USB 3.0 cable | |
5. 12VDC Power supply |


