LI-IMX412-FPDLINKIII-067H

$489.00

Product Quantity

LI-IMX412-FPDLINKIII

Out of stock

1

067H Lens

In stock

1

FAK-SMZSMZ-3M

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email [email protected]

Sony Diagonal 7.857mm (Type 1/2.3) 12.3MP CMOS Image Sensor IMX412
Output Raw data
Support 9V ~ 19V Power

Active pixels: 4056 (H) x 3040 (V)
Optical format: 1/2.3″
Pixel size: 1.55 x 1.55 μm
Compact size: 30 (L) x 30 (W) x 29.2 (D) mm
Part#: LI-IMX412- FPDLINKIII-xxxH (067H)
USB 3.0 Kit Part#: LI-USB30-IMX412-FPDLINKIII-xxxH (067H)

Technical Inquires:

If you need to download the driver, please contact:[email protected]

Industrial camera
Surveillance camera

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact [email protected] before you place an order. You may also specify this in your notes section during your checkout process.

Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function

Recommended With