LI-USB30-IMX390-GW5400-FPDLINKIII-040H

$669.00

Description

Camera Specification
LI-IMX390-GW5400-FPDLINKIII Datasheet
Default Version:
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
Sony Diagonal 6.67 mm (Type 1/2.7) CMOS Image Sensor IMX390
YUV output without compression
Includes GEO Semi GW5400 ISP
Supports HDR
IP rating:
IP67 (120H)
Active pixel: 1920 (H) x 1080 (V)
Optical format: 1/2.7"
Pixel size: 3.0 x 3.0 µm
Compact size: 30 x 30 mm
Camera Part#: LI-IMX390-GW5400-FPDLINKIII-xxxH (040H, 120H)
USB3.0 Kit Part#: LI-USB30-IMX390-GW5400-FPDLINKIII-xxxH (040H, 120H)
IMX390-GW5400 USB 3.0 Serial Camera Kit 
Kit Part#: LI-USB30-IMX390-GW5400-FPDLINKIII-xxxH
Power over Cable: 9 ~ 19 VDC
Transmits 12 meter 60 fps video through Farka cable
Automotive Camera
Kits include:1. Serial Camera: LI-IMX390-GW5400-FPDLINKIII-xxxH
2. USB3.0 DeSer Tester: LI-FPDLINKIII-FP-USB-BOX
3. 3-Meter Fakra Cable
4. 12 VDC Power supply
5. USB3.0 Cable
Platforms 
This camera has been tested on below platforms