LI-IMX390-GW5400-FPDLINKIII-120H

$529.00

Product Quantity

LI-IMX390-GW5400-FPDLINKIII-120H (CAMERA ONLY)

Out of stock

1

FAK-SMZSMZ-3M

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email [email protected]

Sony Diagonal 6.67 mm (Type 1/2.7) CMOS Image Sensor IMX390
YUV output without compression
Includes GEO Semi GW5400 ISP
Supports HDR
IP rating: IP67 (120H)
Active pixel: 1920 (H) x 1080 (V)
Optical format: 1/2.7″
Pixel size: 3.0 x 3.0 µm
Compact size: 30 x 30 mm
Camera Part#: LI-IMX390-GW5400-FPDLINKIII-xxxH (040H, 120H)
USB3.0 Kit Part#: LI-USB30-IMX390-GW5400-FPDLINKIII-xxxH (040H, 120H)

Technical Inquires:

If you need to download the driver, please contact:[email protected]

Automotive ADAS
1080p video applications
ADAS + Viewing Fusion

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact [email protected] before you place an order. You may also specify this in your notes section during your checkout process.

Camera Tool Source Code in C#
Capture & Display
ISP Rom Update

This camera has been tested on below platforms

Recommended With