LI-IMX390-GW5200-FPDLINKIII-040H
$529.00
Sign Up For Restock Notifications!
Categories: LI-IMX390-GW5200-FPDLINKIII, TI FPDLINKIII Cameras
Description
Camera Specification |
---|
LI-IMX390-GW5200-FPDLINKIII Datasheet |
Default Version: |
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
Sony Diagonal 6.67mm (Type 1/2.7) CMOS Image Sensor IMX390 | |
YUV output without compression | |
Includes GEO Semi GW5200 ISP | |
Support HDR | |
Waterproof | IP67 (120H) |
Active pixel: | 1920H x 1080V |
Optical format: | 1/2.7" |
Pixel size: | 3.0 um x 3.0 um |
Compact size: | 30 x 30mm |
Camera Part#: | LI-IMX390-GW5200-FPDLINKIII-xxxH (040H, 120H) |
USB3.0 Kit Part#: | LI-USB30-IMX390-GW5200-FPDLINKIII-xxxH (040H, 120H) |


