LI-USB30-IMX390-FPDLINKIII-200H

$539.00

LI-USB30-IMX390 FPDLINKIII Serial Camera 

Description

Camera Specification
LI-IMX390-FPDLINKIII Datasheet
Default Version:
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features
Sony Diagonal 6.67mm (Type 1/2.7) CMOS Image Sensor IMX390
Output 24-bit / 20-bit / 12-bit RAW data
Support 12V Power
IP rating
IP67 ( Up to IP69K)
Active pixels: 1937 (H) x 1217 (V)
Optical format: 1/2.7"
Pixel size: 3.0 x 3.0 µm
Camera Part#: LI-IMX390-FPDLINKIII-xxxH (060H, 120H, 200H)
USB3.0 Kit Part#: LI-USB30-IMX390-FPDLINKIII-xxxH (060H, 120H, 200H)

USB 3.0 EVA Kit SDK Supported
Source Code in C#
Register Access Function
Save file as BMP & RAW format
Capture & Display

Application
Automotive ADAS
1080p Video Applications
IMX390 USB 3.0 Serial Camera Kit
Kit Part#: LI-USB30-IMX390-FPDLINKIII-xxxH
Power over Cable: +12 VDC
Transmit 15 meter 30fps video through
Automotive Camera
Kits include:1. Serial Camera: LI-IMX390-FPDLINKIII-xxxH (060H, 120H, 200H)
2. DeSer board: LI-FPDLINKIII-USB
3. 3-Meter Fakra Cable
4. 12 VDC Power Supply
5. USB 3.0 Cable