Camera Specification:
LI-USB30-IMX390-FPDLINKIII-120H
LI-USB30-IMX390 FPDLINKIII Serial Camera
$539.00
For high volume order, please email [email protected]
LI-USB30-IMX390 FPDLINKIII Serial Camera
$539.00
For high volume order, please email [email protected]
Sony Diagonal 6.67mm (Type 1/2.7) CMOS Image Sensor IMX390 | |
Output 24-bit / 20-bit / 12-bit RAW data | |
Support 12V Power | |
IP rating | IP67 ( Up to IP69K) |
Active pixels: | 1937 (H) x 1217 (V) |
Optical format: | 1/2.7″ |
Pixel size: | 3.0 x 3.0 µm |
Camera Part#: | LI-IMX390-FPDLINKIII-xxxH (060H, 120H, 200H) |
USB3.0 Kit Part#: | LI-USB30-IMX390-FPDLINKIII-xxxH (060H, 120H, 200H) |
If you need to download the driver, please contact:[email protected]
Automotive ADAS
1080p Video Applications
Default Version: |
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact [email protected] before you place an order. You may also specify this in your notes section during your checkout process. |
Kit Part#: | LI-USB30-IMX390-FPDLINKIII-xxxH |
Power over Cable: | +12 VDC |
Transmit 15 meter 30fps video through | |
Automotive Camera | |
Kits include: | 1. Serial Camera: LI-IMX390-FPDLINKIII-xxxH (060H, 120H, 200H) |
2. DeSer board: LI-FPDLINKIII-USB | |
3. 3-Meter Fakra Cable | |
4. 12 VDC Power Supply | |
5. USB 3.0 Cable |
Source Code in C#
Register Access Function
Save file as BMP & RAW format
Capture & Display