LI-USB30-IMX224 FPDLINKIII Serial Camera
LI-USB30-IMX224-FPDLINKIII-100H
$539.00
Sign Up For Restock Notifications!
Categories: LI-IMX224-FPDLINKIII, TI FPDLINKIII Cameras
Description
Camera Specification |
---|
LI-IMX224-FPDLINKIII Datasheet |
Default Version: |
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
Sony Diagonal 6.09 mm (Type 1/3) CMOS Image Sensor IMX224 | |
Output 12 bit Raw data | |
Support 12V Power | |
Waterproof | IP67 ( Up to IP69K) |
Active pixel: | 1280H x 960V |
Optical format: | 1/3" |
Pixel size: | 3.75um x 3.75um |
Compact size: | 30 x 30 x 20.2 mm |
Camera Part#: | LI-IMX224-FPDLINKIII-xxxH (050H, 100H) |
USB3.0 Kit Part#: | LI-USB30-IMX224-FPDLINKIII-xxxH (050H, 100H) |


