LI-USB30-IMX224-FPDLINKIII-050H

$539.00

LI-USB30-IMX224 FPDLINKIII Serial Camera 

Description

Camera Specification
LI-IMX224-FPDLINKIII Datasheet
Default Version:
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
Sony Diagonal 6.09 mm (Type 1/3) CMOS Image Sensor IMX224
Output 12 bit Raw data
Support 12V Power
Waterproof
IP67 ( Up to IP69K)
Active pixel: 1280H x 960V
Optical format: 1/3"
Pixel size: 3.75um x 3.75um
Compact size: 30 x 30 x 20.2 mm
Camera Part#: LI-IMX224-FPDLINKIII-xxxH (050H, 100H)
USB3.0 Kit Part#: LI-USB30-IMX224-FPDLINKIII-xxxH (050H, 100H)