LI-USB30-AR0821C-FPDLINKIII-120H
$609.00
Sign Up For Restock Notifications!
Categories: LI-AR0821C-FPDLINKIII, TI FPDLINKIII Cameras
Description
Camera Specification |
---|
AR0821 FPDLINKIII Fakra Box Camera Datasheet |
Default Version: |
The default FPDLINKIII lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
ON Semiconductor AR0821 8.3M CMOS RGB Sensor | |
Output Raw data | |
Support 9V - 19V Power | |
TI953 Serializer | |
Lens | FOV H 60° / 120° |
Active pixel: | 3840H x 2160V |
Optical format: | 1/2" |
Pixel size: | 2.1um x 2.1um |
Camera Part#: | LI-AR0821C-FPDLINKIII-xxxH (060H / 120H) |
USB3.0 Kit Part#: | LI-USB30-AR0821C-FPDLINKIII-xxxH (060H / 120H) |
USB 3.0 EVA Kit SDK Supported |
---|
Source Code in C# |
Capture & Display |
Register Access |
Application |
---|
Video Surveillance |
High Dynamic Range Imaging |
AR0821 USB 3.0 Serial Camera Kit | |
---|---|
Kit Part#: | LI-USB30-AR0821C-FPDLINKIII-xxxH |
Power over Cable: | +12VDC Power Supply |
Single Coax Cable transmit up to 12 meters PoC | |
UVC compliance | |
Kits include: | 1. Serial Camera: LI-AR0821C-FPDLINKIII-xxxH |
2. DeSer board: LI-FPDLINKIII-DESER (TI954 Deserializer) | |
3. USB 3.0 Controller: LI-USB30-CNTL | |
4. Fakra Coax Cable | |
5. USB3.0 cable | |
6. 12VDC power supply |

