LI-AR0821C-FPDLINKIII-060H

$519.00

Description

Camera Specification
AR0821 FPDLINKIII Fakra Box Camera Datasheet
Default Version:
The default FPDLINKIII lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
ON Semiconductor AR0821 8.3M
CMOS RGB Sensor
Output Raw data
Support 9V - 19V Power
TI953 Serializer
LensFOV H 60° / 120°
Active pixel: 3840H x 2160V
Optical format: 1/2"
Pixel size: 2.1um x 2.1um
Camera Part#: LI-AR0821C-FPDLINKIII-xxxH (060H / 120H)
USB3.0 Kit Part#: LI-USB30-AR0821C-FPDLINKIII-xxxH (060H / 120H)

USB 3.0 EVA Kit SDK Supported
Source Code in C#
Capture & Display
Register Access

Application
Video Surveillance
High Dynamic Range Imaging