$449.00
Camera Specification |
---|
LI-AR0521C-FPDLINKIII Datasheet |
Default Version: |
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. |
Features | |
---|---|
ON Semiconductor AR0521 5.1M CMOS RGB Sensor | |
Output Raw data | |
Support 9V - 19V Power | |
TI953 Serializer | |
Lens: | FOV H 86° |
Active pixel: | 1600H x 1300V |
Optical format: | 1/2.9" |
Pixel size: | 3.0um x 3.0um |
Compact size: | 30 x 30 x 48mm |
Camera Part#: | LI-AR0521C-FPDLINKIII-086H |
USB3.0 Kit Part#: | LI-USB30-AR0521C-FPDLINKIII-086H |
Application |
---|
Video Surveillance |
High Dynamic Range Imaging |