LI-USB30-AR0239-GW5400-FPDLINKIII-137H

$739.00

 

Description

Camera Specification
LI-AR0239-GW5400-FPDLINKIII Datasheet
USB 3.0 Camera Kit Firmware Release Guide
Default Version:
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
ON SEMI 2.3MP CMOS Image Sensor AR0239
YUV output without compression
GEO Semi GW5400 ISP
TI953 FPD-Link III Serializer
Support HDR
Support RGB and IR mode
Waterproof
IP69K
Active pixel: 1920H x 1080V
Optical format: 1/2.7"
Pixel size: 3.0 um x 3.0 um
Compact size: 30 x 30 x 37.8mm
Part#: LI-AR0239-GW5400-FPDLINKIII-xxxH (137H, 200H)
USB30 KIT Part#: LI-USB30-AR0239-GW5400-FPDLINKIII-xxxH (137H, 200H)
USB 3.0 EVA Kit SDK Supported
Source Code in C#
Capture & Display

Application
Automotive ADAS
1080p video applications
ADAS + Viewing Fusion

AR0239-GW5400 USB 3.0 Serial Camera Kit 
Kit Part#: LI-USB30-AR0239-GW5400-FPDLINKIII-xxxH
Power over Cable: 9VDC ~ 19VDC
Kits include:1. Serial Camera: LI-AR0239-GW5400-FPDLINKIII-xxxH
2. USB3.0 DeSer Tester: LI-USB30-DESER-FPDLINKIII-FP
3. Fakra Coax Cable
4. USB 3.0 cable
5. 12VDC Power supply