LI-AR0239-GW5400-FPDLINKIII-137H
$599.00
Sign Up For Restock Notifications!
Description
Camera Specification |
---|
LI-AR0239-GW5400-FPDLINKIII Datasheet |
USB 3.0 Camera Kit Firmware Release Guide |
Default Version: |
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
ON SEMI 2.3MP CMOS Image Sensor AR0239 | |
YUV output without compression | |
GEO Semi GW5400 ISP | |
TI953 FPD-Link III Serializer | |
Support HDR | |
Support RGB and IR mode | |
Waterproof | IP69K |
Active pixel: | 1920H x 1080V |
Optical format: | 1/2.7" |
Pixel size: | 3.0 um x 3.0 um |
Compact size: | 30 x 30 x 37.8mm |
Part#: | LI-AR0239-GW5400-FPDLINKIII-xxxH (137H, 200H) |
USB30 KIT Part#: | LI-USB30-AR0239-GW5400-FPDLINKIII-xxxH (137H, 200H) |
Application |
---|
Automotive ADAS |
1080p video applications |
ADAS + Viewing Fusion |


