LI-USB30-AR0234-FPDLINKIII-120H
$539.00
$539.00
Camera Specification |
---|
AR0234 FPDLINKIII Fakra Box Camera Datasheet |
Default Version: |
The default FPDLINKIII lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
ON SEMI 2.3MP CMOS Image Sensor AR0234AT | |
Output Raw data | |
Monochrome sensor | |
TI953 FPDLINKIII Serializer | |
Lens: FOV H 60° / 120° | |
FPDLINKIII Serial Coax Interface with PoC | |
Waterproof | IP67 (Up to IP69K) |
Active pixel: | 1920H x 1200V |
Frame rate: | 60fps |
Optical format: | 1/2.6" |
Pixel size: | 3x3um |
Power: | PoC +9 ~ 19VDC power source |
Compact size: | 30mmx30mmx20mm |
Part#: | LI-AR0234-FPDLINKIII-xxxH (FOVH 60 /120 ) |
USB 3.0 EVA Kit Part#: | LI-USB30-AR0234-FPDLINKIII-xxxH |
USB 3.0 EVA Kit SDK Supported |
---|
Source Code in C# |
Capture & Display |
Save file as BMP & RAW format |
Support register access function |
Application |
---|
Automotive ADAS |
Gesture Recognition |
Iris Scanning |
Augmented Reality |
AR0234 USB 3.0 Serial Camera Kit | |
---|---|
Kit Part#: | LI-USB30-AR0234-FPDLINKIII-xxxH |
Kit includes: | 1. Serial Camera: LI-AR0234-FPDLINKIII-xxxH |
2. DeSer board: LI-TI954-DESER | |
3. USB 3.0 Controller: LI-USB30-CNTL | |
4. Fakra Coax Cable | |
5. 12V DC power supply | |
6. USB 3.0 cable |