LI-AR0234-FPDLINKIII-120H

$429.00

Description

Camera Specification
AR0234 FPDLINKIII Fakra Box Camera Datasheet
Default Version:
The default FPDLINKIII lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features
ON SEMI 2.3MP CMOS Image Sensor AR0234AT
Output Raw data
Monochrome sensor
TI953 FPDLINKIII Serializer
Lens: FOV H 60° / 120°
FPDLINKIII Serial Coax Interface with PoC
Waterproof
IP67 (Up to IP69K)
Active pixel: 1920H x 1200V
Frame rate: 60fps
Optical format: 1/2.6"
Pixel size: 3x3um
Power: PoC +9 ~ 19VDC power source
Compact size: 30mmx30mmx20mm
Part#: LI-AR0234-FPDLINKIII-xxxH (FOVH 60 /120 )
USB 3.0 EVA Kit Part#: LI-USB30-AR0234-FPDLINKIII-xxxH

USB 3.0 EVA Kit SDK Supported
Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function

Application
Automotive ADAS
Gesture Recognition
Iris Scanning
Augmented Reality
AR0234 USB 3.0 Serial Camera Kit
Kit Part#: LI-USB30-AR0234-FPDLINKIII-xxxH
Kit includes:1. Serial Camera: LI-AR0234-FPDLINKIII-xxxH
2. DeSer board: LI-TI954-DESER
3. USB 3.0 Controller: LI-USB30-CNTL
4. Fakra Coax Cable
5. 12V DC power supply
6. USB 3.0 cable

You may also like…