LI-AR0233-GW5400-FPDLINKIII-120H
$579.00
Category: LI-AR0233-GW5400-FPDLINKIII
Description
Camera Specification |
---|
LI-AR0233-GW5400-FPDLINKIII Datasheet |
Default Version: |
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
ON SEMI 2.6MP CMOS Image Sensor AR0233AT | |
YUV output without compression | |
GEO Semi GW5400 ISP | |
TI953 FPD-Link III Serializer | |
Supports HDR | |
IP rating: | IP69K |
Resolution: | 1920 (H) x 1080 (V) (Based on ISP binary) |
Optical format: | 1/2.5" |
Pixel size: | 3.0 x 3.0 μm |
Camera Part#: | LI-AR0233-GW5400-FPDLINKIII-xxxH (060H, 120H) |
USB3.0 Kit Part#: | LI-USB30-AR0233-GW5400-FPDLINKIII-xxxH (060H, 120H) |
Application |
---|
Automotive ADAS |
1080p video applications |
ADAS + Viewing Fusion |
Platforms | |
---|---|
This camera has been tested on below platforms | |
![]() |


