LI-USB30-AR0233-GW5200-FPDLINKIII-060H

$719.00

Description

Camera Specification
LI-AR0233-GW5200-FPDLINKIII Datasheet
Default Version:
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
ON SEMI 2.6MP CMOS Image Sensor AR0233AT
YUV output without compression
GEO Semi GW5200 ISP
TI953 FPD-Link III Serializer
Support HDR
Waterproof
IP69K
Active pixel: 1920H x 1080V
Optical format: 1/2.5"
Pixel size: 3.0 um x 3.0 um
Compact size: 30 x 30 x 37.8mm
Camera Part#: LI-AR0233-GW5200-FPDLINKIII-xxxH (060H, 120H)
USB3.0 Kit Part#: LI-USB30-AR0233-GW5200-FPDLINKIII-xxxH (060H, 120H)

Application
Automotive ADAS
1080p video applications
ADAS + Viewing Fusion

AR0233-GW5200 USB 3.0 Serial Camera Kit 
Kit Part#: LI-USB30-AR0233-GW5200-FPDLINKIII-xxxH
Power over Cable: 9VDC ~ 19VDC
Kits include:1. Serial Camera: LI-AR0233-GW5200-FPDLINKIII-xxxH
2. USB3.0 DeSer Tester: LI-USB30-DESER-FPDLINKIII-FP
3. Fakra Coax Cable
4. 12VDC Power supply
5. USB3.0 Cable