LI-AR0233-GW5200-FPDLINKIII-120H
$579.00
Sign Up For Restock Notifications!
Category: LI-AR0233-GW5200-FPDLINKIII
Description
Camera Specification |
---|
LI-AR0233-GW5200-FPDLINKIII Datasheet |
Default Version: |
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
ON SEMI 2.6MP CMOS Image Sensor AR0233AT | |
YUV output without compression | |
GEO Semi GW5200 ISP | |
TI953 FPD-Link III Serializer | |
Support HDR | |
Waterproof | IP69K |
Active pixel: | 1920H x 1080V |
Optical format: | 1/2.5" |
Pixel size: | 3.0 um x 3.0 um |
Compact size: | 30 x 30 x 37.8mm |
Camera Part#: | LI-AR0233-GW5200-FPDLINKIII-xxxH (060H, 120H) |
USB3.0 Kit Part#: | LI-USB30-AR0233-GW5200-FPDLINKIII-xxxH (060H, 120H) |
Application |
---|
Automotive ADAS |
1080p video applications |
ADAS + Viewing Fusion |
AR0233-GW5200 USB 3.0 Serial Camera Kit | |
---|---|
Kit Part#: | LI-USB30-AR0233-GW5200-FPDLINKIII-xxxH |
Power over Cable: | 9VDC ~ 19VDC |
Kits include: | 1. Serial Camera: LI-AR0233-GW5200-FPDLINKIII-xxxH |
2. USB3.0 DeSer Tester: LI-USB30-DESER-FPDLINKIII-FP | |
3. Fakra Coax Cable | |
4. 12VDC Power supply | |
5. USB3.0 Cable |


