LI-USB30-AR0233-FPDLINKIII-065H

$539.00

LI-USB30-AR0233-FPDLINKIII TI953 FPDLINKIII Serial Camera

Description

Camera Specification
LI-AR0233-FPDLINKIII Datasheet
Default Version:
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
ON SEMI 2.6MP CMOS Image Sensor AR0233AT
Output Raw data
Support HDR + LFM
Support 9V ~ 19V Power
Active pixel: 2048H x 1280V
Optical format: 1/2.5"
Pixel size: 3.0um x 3.0um
Compact size: 30 x 30 x 20.2 mm
Camera Part#: LI-AR0233- FPDLINKIII-xxxH (030H, 065H and 120H)
USB 3.0 Kit Part#: LI-USB30-AR0233-FPDLINKIII-xxxH (030H, 065H and 120H)
USB 3.0 EVA Kit SDK Supported
Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function
Application
Automotive ADAS
Automotive Surround and
Rear−View
ADAS + Viewing Fusion
LI-AR0233-GMSL2 USB 3.0 Serial Camera Kit 
Power over Cable: 9V ~ 19VDC Power
Kits include:1. Serial Camera: LI-AR0233-FPDLINKIII-xxxH
2. DeSer board: LI-TI954-DESER
3. USB 3.0 Controller: LI-USB30-CNTL
4. Fakra Coax Cable (3m)
5. USB 3.0 cable
6. 12VDC Power supply