ON SEMI 2.6MP CMOS Image Sensor AR0233AT | |
Output RAW data | |
Support HDR + LFM | |
Support 9V ~ 19V Power | |
GMSL2 Serializer | |
Active pixels: | 2048 (H) x 1280 (V) |
Optical format: | 1/2.5″ |
Pixel size: | 3.0 x 3.0 μm |
Compact size: | 30 (L) x 30 (W) mm |
Part#: | LI-AR0233-GMSL2-xxxH (030H, 065H and 130H) |
USB 3.0 EVA Kit Part#: | LI-USB30-AR0233-GMSL2-xxxH (030H, 065H and 130H) |
If you need to download the driver, please contact:[email protected]
Automotive ADAS
Automotive Surround and
Rear−View
ADAS + Viewing Fusion
Default Version: |
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact [email protected] before you place an order. You may also specify this in your notes section during your checkout process. |
Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function