LI-USB30-AR0231 FPDLINKIII Serial Camera
$539.00
LI-USB30-AR0231 FPDLINKIII Serial Camera
Camera Specification |
---|
LI-AR0231-FPDLINKIII Datasheet |
Default Version: |
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
ON SEMI 2.3MP AR0231 RCCB Sensor | |
Output 12 bit Raw data | |
Support 12V Power | |
Connector | FAKRA Z TYPE |
Waterproof | IP67 ( Up to IP69K) |
Active pixel: | 1928H x 1208V |
Optical format: | 1/2.7" |
Pixel size: | 3 um x 3 um |
Compact size: | 30 x 30 x 20.2 mm |
Camera Part#: | LI-AR0231-FPDLINKIII-xxxH (FOVH 60 /120/200) |
USB 3.0 Kit Part#: | LI-USB30-AR0231-FPDLINKIII-xxxH (FOVH 60 /120/200) |