LI-AR0231-FPDLINKIII-200H

$429.00

Image Product Quantity

LI-AR0231-FPDLINKIII-200H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

697 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

ON SEMI 2.3MP AR0231 RCCB Sensor
Output 12 bit RAW data
Support 12V Power
Connector FAKRA Z TYPE
IP rating: IP67 (Up to IP69K)
Active pixels: 1928 (H) x 1208 (V)
Optical format: 1/2.7″
Pixel size: 3 x 3 μm
Compact size: 30 (L) x 30 (W) mm
Camera Part#: LI-AR0231-FPDLINKIII-xxxH (FOVH 60˚ / 120˚ / 200˚)
USB 3.0 Kit Part#: LI-USB30-AR0231-FPDLINKIII-xxxH (FOVH 60˚ / 120˚ / 200˚)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
1080p30 video applications
ADAS + Viewing Fusion

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Source Code in C#
Capture & Display
Save file as BMP & RAW format

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here