View cart “LI-AR0231-FPDLINKIII-060H” has been added to your cart.
Camera Specification:
Categories: Automotive, Cameras by Interface, TI-FPDLINKIII, LI-AR0231-FPDLINKIII
ON SEMI 2.3MP AR0231 RCCB Sensor | |
Output 12 bit RAW data | |
Support 12V Power | |
Connector | FAKRA Z TYPE |
IP rating: | IP67 (Up to IP69K) |
Active pixels: | 1928 (H) x 1208 (V) |
Optical format: | 1/2.7″ |
Pixel size: | 3 x 3 μm |
Compact size: | 30 (L) x 30 (W) mm |
Camera Part#: | LI-AR0231-FPDLINKIII-xxxH (FOVH 60˚ / 120˚ / 200˚) |
USB 3.0 Kit Part#: | LI-USB30-AR0231-FPDLINKIII-xxxH (FOVH 60˚ / 120˚ / 200˚) |
Technical Inquires:
If you need to download the driver, please contact:[email protected]
Automotive ADAS
1080p30 video applications
ADAS + Viewing Fusion
Default Version: |
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact [email protected] before you place an order. You may also specify this in your notes section during your checkout process. |
Source Code in C#
Capture & Display
Save file as BMP & RAW format