LI-USB30-AR0231-AP0202-TI913-060H

LI-USB30-AR0231-AP0202 FPDLINKIII Serial Camera

$639.00

Image Product Quantity

LI-AR0231-AP0202-TI913-060H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

697 in stock (can be backordered)

1

LI-TI914-USB-BOX

40 in stock

1

LI-M-USB-FKR-BOX

164 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

ON SEMI AR0231 Sensor
ON SEMI AP0202 ISP
Support WDR (Wide Dynamic Range)
Coax Serial real time streaming
TI913 FPDLINK Serializer
Lens: FOV H 60˚ / 120˚ / 200˚
FPDLINKIII Serial Coax Interface with PoC
IP rating: IP67 (Up to IP69K)
Active pixels: 1920 (H) x 1080 (V)
Frame rate: 20 fps
Optical format: 1/2.7″
Pixel size: 3 x 3.0 μm
Power: PoC +9 ~ 19VDC power source
Compact size: 30 (L) x 30 (W) x26.8 (D) mm
Camera Part#: LI-AR0231-AP0202-TI913-xxxH (FOVH 60˚ / 120˚ / 200˚)
USB 3.0 EVA Kit Part#: LI-USB30-AR0231-AP0202-TI913-xxxH (FOVH 60˚ / 120˚ / 200˚)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
1080p video applications
ADAS + Viewing Fusion

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will be no waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-AR0231-AP0202-TI913-xxxH
Power over Cable: +9 ~ 19VDC
Transmit 15 meter 30fps video through
Automotive Camera
Kits include: 1. Serial Camera: LI-AR0231-AP0202-TI913-xxxH
2. USB3.0 DeSer Tester: LI-USB30-DESER-TI914
3. USB 3.0 cable
4. Fakra Coax Cable
5. 12VDC Power supply

Source Code in C#
Capture & Display
Hardware Trigger Mode

Recommended With

  • LI-USB30-AR0231-AP0202-TI913-120H

    LI-USB30-AR0231-AP0202-TI913-120H

    $639.00
  • LI-AR0231-AP0202-TI913-120H

    LI-AR0231-AP0202-TI913-120H

    $529.00
  • LI-AR0231-AP0202-TI913-200H

    LI-AR0231-AP0202-TI913-200H

    $529.00
  • LI-AR0231-AP0202-TI913-060H

    LI-AR0231-AP0202-TI913-060H

    $529.00
  • LI-USB30-AR0231-AP0202-TI913-200H

    LI-USB30-AR0231-AP0202-TI913-200H

    $639.00