LI-AR0231-AP0202-TI913 1080p HDR TI913 FPDLINK Serial Camera
LI-AR0231-AP0202-TI913-120H
$529.00
Categories: Automotive Cameras, LI-AR0231-AP0202-TI913, TI FPDLINKIII Cameras
Description
Camera Specification |
---|
AR0231-AP0202 TI913 Fakra Box Camera Datasheet |
USB3.0 Camera Kit Firmware Release Guide |
Default Version: |
The default FPDLINK lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will be no waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
ON SEMI AR0231 Sensor | |
ON SEMI AP0202 ISP | |
Support WDR (Wide Dynamic Range) | |
Coax Serial real time streaming | |
TI913 FPDLINK Serializer | |
Lens: FOV H 60 / 120 / 200 | |
FPDLINKIII Serial Coax Interface with PoC | |
Waterproof | IP67 (Up to IP69K) |
Active pixel: | 1920H x 1080V |
Frame rate: | 20fps |
Optical format: | 1/2.7" |
Pixel size: | 3x3um |
Power: | PoC +9 ~ 19VDC power source |
Compact size: | 30mmx30mmx26.8mm |
Camera Part#: | LI-AR0231-AP0202-TI913-xxxH (FOVH 60 / 120 / 200) |
USB 3.0 EVA Kit Part#: | LI-USB30-AR0231-AP0202-TI913-xxxH (FOVH 60 / 120 / 200) |
USB 3.0 EVA Kit SDK Supported |
---|
Source Code in C# |
Capture & Display |
Application |
---|
Automotive ADAS |
1080p video applications |
ADAS + Viewing Fusion |
AR0231-AP0202 USB 3.0 Serial Camera Kit | |
---|---|
Kit Part#: | LI-USB30-AR0231-AP0202-TI913-xxxH |
Power over Cable: | +9 ~ 19VDC |
Transmit 15 meter 30fps video through | |
Automotive Camera | |
Kits include: | 1. Serial Camera: LI-AR0231-AP0202-TI913-xxxH |
2. USB3.0 DeSer Tester: LI-USB30-DESER-TI914 | |
3. USB 3.0 cable | |
4. Fakra Coax Cable | |
5. 12VDC Power supply |



