Camera Specification:
LI-AR0231-AP0202-TI913-060H
LI-AR0231-AP0202-TI913 1080p HDR TI913 FPDLINK Serial Camera
$529.00
For high volume order, please email [email protected]
LI-AR0231-AP0202-TI913 1080p HDR TI913 FPDLINK Serial Camera
$529.00
For high volume order, please email [email protected]
ON SEMI AR0231 Sensor | |
ON SEMI AP0202 ISP | |
Support WDR (Wide Dynamic Range) | |
Coax Serial real time streaming | |
TI913 FPDLINK Serializer | |
Lens: FOV H 60˚ / 120˚ / 200˚ | |
FPDLINKIII Serial Coax Interface with PoC | |
IP rating: | IP67 (Up to IP69K) |
Active pixels: | 1920 (H) x 1080 (V) |
Frame rate: | 20 fps |
Optical format: | 1/2.7″ |
Pixel size: | 3 x 3.0 μm |
Power: | PoC +9 ~ 19VDC power source |
Compact size: | 30 (L) x 30 (W) x26.8 (D) mm |
Camera Part#: | LI-AR0231-AP0202-TI913-xxxH (FOVH 60˚ / 120˚ / 200˚) |
USB 3.0 EVA Kit Part#: | LI-USB30-AR0231-AP0202-TI913-xxxH (FOVH 60˚ / 120˚ / 200˚) |
If you need to download the driver, please contact:[email protected]
Automotive ADAS
1080p video applications
ADAS + Viewing Fusion
Default Version: |
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will be no waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact [email protected] before you place an order. You may also specify this in your notes section during your checkout process. |
Source Code in C#
Capture & Display
Hardware Trigger Mode