Description
Camera Specification |
---|
LI-AR0220-FPDLINKIII Datasheet |
Default Version: |
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
ON SEMI AR02201.7M CMOS RCCB Sensor | |
Output 12 bit Raw data | |
TI953 FPD-Link III serializer | |
Support Nvidia Drive PX2(TBD) | |
Connector | FAKRA Z TYPE |
Waterproof | IP67 ( Up to IP69K) |
Active pixel: | 1820H x 940V |
Optical format: | 1/1.8" |
Pixel size: | 4.2 um x 4.2um |
Compact size: | 30 x 30 x 20.2 mm |
Camera Part#: | LI-AR0220-FPDLINKIII-xxxH (060H, 090H, 120H) |
USB 3.0 EVA Kit Part#: | LI-USB30-AR0220-FPDLINKIII-xxxH (060H, 090H, 120H) |


